Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
SL-FNNS, SH-FNNS, SHD-FNNS - Precision Cleaning Knuckle Joints - Convex Free Female Thread Type
Misumi
...
SL-FNNS, SH-FNNS, SHD-FNNS - Precision Cleaning Knuckle Joints - Convex Free Female Thread Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SL-FNNS10-1.25-D6-B6-U15
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Cleaning Options
CO
M-Pitch
MP
D Selection
DS [mm]
B 1mm Increment
B [mm]
U 5mm Increment
U [mm]
A
A [mm]
L
L [mm]
T
T [mm]
l
LL [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
SL-FNNS3-0.5-D3-B3-U10
Degreasing
3-0.5
3
3
10
26
20
10
4.5
SL-FNNS4-0.7-D3-B3-U10
Degreasing
4-0.7
3
3
10
31
25
10
6.0
SL-FNNS5-0.8-D4-B4-U10
Degreasing
5-0.8
4
4
10
31
25
12
7.5
SL-FNNS6-1.0-D4-B4-U10
Degreasing
6-1.0
4
4
10
31
25
12
9.0
SL-FNNS8-1.0-D5-B5-U15
Degreasing
8-1.0
5
5
15
43
35
16
12.0
SL-FNNS8-1.25-D5-B5-U15
Degreasing
8-1.25
5
5
15
43
35
16
12.0
SL-FNNS10-1.25-D6-B6-U15
Degreasing
10-1.25
6
6
15
43
35
20
10.0
SL-FNNS10-1.5-D6-B6-U15
Degreasing
10-1.5
6
6
15
43
35
20
10.0
SL-FNNS12-1.25-D8-B8-U15
Degreasing
12-1.25
8
8
15
50
40
22
12.0
SL-FNNS12-1.5-D8-B8-U15
Degreasing
12-1.5
8
8
15
50
40
22
12.0
SL-FNNS14-1.5-D10-B10-U20
Degreasing
14-1.5
10
10
20
62
50
25
14.0
SL-FNNS16-1.5-D10-B10-U20
Degreasing
16-1.5
10
10
20
67
55
25
16.0
SL-FNNS18-1.5-D12-B12-U20
Degreasing
18-1.5
12
12
20
69
55
28
18.0
SL-FNNS22-1.5-D12-B12-U20
Degreasing
22-1.5
12
12
20
81
65
32
22.0
SL-FNNS26-1.5-D12-B12-U20
Degreasing
26-1.5
12
12
20
89
70
38
26.0
Sıkıştırılmış görünümü göster (15 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- SL-FNNS, SH-FNNS, SHD-FNNS
Shorttext
Precision Cleaning Knuckle Joints - Convex Free Female Thread Type
Son değişiklik
05.09.2023 23:29:35
Parça
Anahtar Kelimeler
metric
Sınıflandırmalar
CNS
CNSERPBASE Object Properties